UPS003LSM

Load Sense Module

UPS Load Sense Module. Optional accessory for use in dual, redundant power supply configurations to monitor load on primary supply

Specifications

Overall Width (In.)

0.89

Overall Width (mm)

22.6

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Overall Depth (In.)

4.46

Overall Depth (mm)

113.3

Overall Height (In.)

4.39

Overall Height (mm)

111.5

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Product Type

Load Sense Module

BMEcat - Weight (g)

105.7

CSA Certified

107.3-05, 107.1-01, 60950-1, 213

Energy Storage

NA

Input

30

Output (W)

NA

UL Listed

UL 508, UL 1778, UL 60950-1

UL Recognized

UL 60950-1, CSA C22.2 No. 60950-1

Weight (g)

105.7

Weight (lb)

0.233

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378276

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0044

Std. Ctn. Qty.

30

Std. Ctn. Volume (cf)

0.1309

Resources

Part Drawings

Uninterruptible Power Supply: Load Sense Module

US English

Videos

Uninterruptible Power Supply

US English

Catalogs

Preferred parts for network infrastructure

US English

Product Bulletins

Uninterruptible Power Supply (UPS): PUCB02--SA-ENG

US English

Manuals

Uninterruptible Power Supply: Load Sense Module (FRA)

US English

Manuals

Uninterruptible Power Supply: Load Sense Module

US English

Flyers

Industrial Network Uninterruptible Power Supply (UPS)

US English

Announcements

Industrial Uninterruptible Power Supply (UPS)

US English

Specification Sheets

Industrial Network Uninterruptible Power Supply (UPS)

US English

Specification Sheets

Industrial Network Uninterruptible Power Supply (UPS)

UK English

Related Products