UPS/Uninterruptible Power Supply

Filter By:
Sort By:

Keep your data and critical IT equipment protected with the Panduit SmartZone™ Uninterruptible Power Supply (UPS).  The SmartZone™ UPS power supply is backed by an experienced global support team and provides excellent electrical performance, intelligent battery management, enhanced intelligent monitoring, secure network functions, and a long lifespan for lithium-ion units. As the power demands of the Data Center, Enterprise, and Edge IT equipment continue to grow, the SmartZone ™ UPS is fully equipped to meet those demands with its commitment to high reliability, density, efficiency, and secure manageability.

The SmartZone™ UPS range offers models with varying power ratings, configurations, and battery backup power supply to meet your specific needs.

SmartZone™ UPS 1-3kVA VRLA

The SmartZone™ UPS with maintenance-free VRLA battery, 1-3kVA single phase 120 V and 230 V units is a pure Online Double Conversion system that delivers highly efficient and reliable power protection and UPS power backup for your computer IT equipment. With excellent electrical performance, enhanced intelligent monitoring and network functions, complying with ENERGY STAR® 2.0, EMC, and safety standards to meet the continually growing power demands of Data Center, Enterprise, and Edge IT equipment.

SmartZone™ UPS 1-3kVA Lithium Ion

The SmartZone™ Intelligent Rack UPS with compact, high capacity, and long-life Lithium-Ion battery, 1-3kVA single phase 120 V Line-Interactive unit, and 230 V unit with pure Online Double Conversion system that delivers highly efficient and reliable power protection and backup power for your computer IT equipment. With excellent electrical performance, enhanced intelligent monitoring and network functions, and complying with EMC and safety standards to meet the continually growing power demands of Data Center, Enterprise, and Edge IT equipment.

SmartZone™ UPS 5-10kVA VRLA

The SmartZone™ UPS with maintenance-free VRLA battery, 5-10kVA single phase 208 V and 230 V units is a pure Online Double Conversion system that delivers highly efficient and reliable power protection and power backup for your computer IT equipment. With excellent electrical performance, enhanced intelligent monitoring and network functions, complying with ENERGY STAR® 2.0, EMC, and safety standards to meet the continually growing power demands of Data Center, Enterprise, and Edge IT Infrastructure.

SmartZone™ UPS 10-20kVA VRLA

The SmartZone™ UPS with maintenance-free VRLA battery, 3-Phase 230/ 400 V unit is a True Online Double Conversion system that delivers highly efficient and reliable power protection for your computer IT equipment. With excellent electrical performance, enhanced intelligent monitoring, and network functions, complying with EMC and safety standards to meet the continually growing power demands of Data Center, Enterprise, and Edge IT equipment.

SmartZone™ UPS Relay Card (URC005)

The SmartZone™ UPS Relay Card is used to provide UPS internal status to the outside or control peripheral devices according to UPS status in the form of Form-C dry contacts. Simply connect the monitoring solution power source to the Common Source input and connect the monitoring solution to any or all the relay card’s status outputs.

SmartZone™ UPS Intelligent Network Management Card

The SmartZone™ Intelligent Network Management Card (NMC) provides secure remote access for managing and controlling the UPS. The network communications card provides ethernet connectivity to the UPS ecosystem. It also provides the interface to support Panduit environmental sensors. The card provides more than just simple network connectivity. The NMC can integrate UPS and Smart Load (Server) shutdown management solutions. Its integrated smart shutdown technology allows the shutdown of loads based on priority. Low priority loads may be safely shut down immediately leaving more uptime for critical servers.

{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}