SMARTZONE UPS, 2kVA, 2U, 120V, VRLA, Single Phase, Double-Conversion On-Line Power Protection with Intelligent Network Card & Rail Kit
Product Type | UPS |
Output Capacity (kVA) | 2 |
UPS Topology | Double Conversion |
Form Factor | 2U |
Battery Type | VRLA |
Output Power Factor | 1 |
Input Plug | NEMA 5-20P |
Nominal Input Voltage (V) | 110/120 |
Input Output Phase | 1:1 |
Nominal Output Voltage (V) | 110/120 |
Output Receptacles | (6)5-20R |
Outlet Bank Switching | Yes |
Network Card | Yes |
Configuration | 500 VA Load | 1000 VA Load | 1500 VA Load | 2000 VA Load |
---|---|---|---|---|
0 EBP | 35 minutes | 17 minutes | 11 minutes | 8 minutes |
1 EBP | 1 hour 47 minutes | 53 minutes | 35 minutes | 26 minutes |
2 EBP | 2 hours 58 minutes | 1 hour 29 minutes | 59 minutes | 44 minutes |
3 EBP | 4 hours 10 minutes | 2 hours 5 minutes | 1 hour 23 minutes | 1 hour 2 minutes |
4 EBP | 5 hours 21 minutes | 2 hours 40 minutes | 1 hour 47 minutes | 1 hour 20 minutes |
UPC | 61305682525 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.0676 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | UPS SmartZone™ de 1-3kVA con baterías VRLA Hoja de Especificaciones PUSP85--WW-SPA | Spanish (Español) | |
Specification Sheets | UPS 1–3kVA VRLA Specification Sheet PUSP85 | English | |
Part Drawings | SmartZone UPS U02S11V/U02N11V - U02N11V-DC | English | |
Installation Documents | SmartZone™ UPS 1-20 kVA Installation Manual V2.6 | English | |
Flyers | SmartZone™ UPS Replacement Batteries & Accessories Flyer PUFL19--SA-ENG | English | |
Manuals | SmartZone™ UPS User Manual Network Management Card | English | |
Selection Guides | SmartZone™ UPS Pocket Guide PUCB28--SA-ENG | English | |
Selection Guides | Guía de Bolsillo para UPS SmartZone™ PUCB28 | Spanish (Español) |