VS-AVT-CABLE-04

Replacement Cable

VeriSafe™ Replacement Cable, 4 ft.

Specifications

Overall Length (ft.)

4

Overall Length (m)

1.2

CE Compliant

No

Length (ft.)

4.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305636485

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0191

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1905

Resources

Part Drawings

AVT System Cable

US English

Product Bulletins

VeriSafe™ Absence of Voltage Tester

US English

Installation Documents

Absence of Voltage Tester Instruction Manual: B21052 Rev 5

US English

Related Products