VS-AVT-RKBB4

AVT Retrofit Kit

VeriSafe Absence of Voltage Tester retrofit kit. Includes AVT device with 10ft. sensor leads, 2ft. and 8ft. system cable, Split Bolt Connection Kit 2-2/0AWG power connectors, (12) cable ties, (6) cable ties mounts, (1) wire marker.

Specifications

Standards Met

UL 50E; CSA C22.2 NO. 94.2-15; IEC 60529; IEC 61508-1; IEC 61508-2; IEC 61508-3; UL 508; CSA C22.2 NO.14-13; CSA C22.2 NO.61010-1; CSA C22.2 NO.61010-2-030-12; IEC 61010-1; IEC 61010-2-030; UL-61010-1; UL 61010-2-030; UL 1436; EN/AS/NZS/CISPR 61326-1, EN/AS/NZS/CISPR 55011, FCC Part 15B, ICES-001; EN 55011, EN 61000-6-2, FCC Part 15 Subpart B

Product Type

AVT Retrofit Kit

Battery Voltage (V)

3.6

CSA Certified

Yes

Conductor Size Run

2 AWG - 2/0 AWG

Connection Type

Copper to Copper

Maximum Equal Run/Tap Wire Size (kcmil)

133.1

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Maximum Storage Temperature (°C)

85

Maximum Storage Temperature (°F)

185

Minimum Operating Temperature (°C)

0

Minimum Operating Temperature (°F)

32

Minimum Storage Temperature (°C)

-45

Minimum Storage Temperature (°F)

-49

Minimum Tap With One Maximum Run (AWG STR)

14

Mounting

30mm Panel Knockout

Nut Hex

7/8"

Safety Compliances

IEC 61010 to 600 V Overvoltage Category III

Sensor Lead Length (ft)

10.02

Sensor Lead Length (m)

3.5

Tightening Torque (In-Lbs)

Split Bolt: 386

UL Listed

UL 1436

UL Recognized

UL 508, UL 50E

Voltage

3.6

Wiring

14 AWG Stranded, 8 conductors

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305629905

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8017

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

VeriSafe AVT Knowledge Base

US English

Installation Documents

Absence of Voltage Tester Instruction Manual

US English

Product Bulletins

VeriSafe™ Absence of Voltage Tester

US English

Technical References

VeriSafe Absence Of Voltage Tester Installation Considerations

US English

Related Products