VS-CKBB8-4

AVT Connection Kit

VeriSafe Connection Kit for Tapping 8 to 4 AWG conductors. For use with VeriSafe Absence of Voltage Tester.

Specifications

Body Hex

1/2

CSA Certified

No

Conductor Size Run

8 AWG / 4 AWG

Connection Type

Copper to Copper

Length (In.)

12.75

Length (mm)

323.85

Material

Copper (split bolts) / Polypropylene (covers) / Copper Alloy (ferrules)

Min. Tap with One Max. Run

14 AWG

Nut Hex

1/2"

Range of Equal Run & Tap Min.

8 AWG

Range of Equal Run and Tap Max.

4 AWG

Tightening Torque (In-Lbs)

Split Bolt: 165

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305629738

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0691

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

VeriSafeā„¢ Absence of Voltage Tester

US English

Data Sheets

VeriSafe AVT Knowledge Base

US English

Related Products