VeriSafe™ Absence of Voltage Tester for Class 1 Division 2 hazardous locations - 2 ft. system cable, 3 ft. sensor leads.
Sub Brand | VeriSafe™ |
Product Type | Absence of Voltage Tester |
Battery Voltage (V) | 3.6 |
Standards Met | UL 50E; CSA C22.2 NO. 94.2-15; IEC 60529; IEC 61508-1; IEC 61508-2; IEC 61508-3; UL 508; CSA C22.2 NO.14-13; CSA C22.2 NO.61010-1; CSA C22.2 NO.61010-2-030-12; IEC 61010-1; IEC 61010-2-030; UL-61010-1; UL 61010-2-030; UL 1436; EN/AS/NZS/CISPR 61326-1, EN/AS/NZS/CISPR 55011, FCC Part 15B, ICES-001; EN 55011, EN 61000-6-2, FCC Part 15 Subpart B,UL508, UL50E, UL1436, ISA 12.12.01, CSA C22.2 NO. 213 |
Battery Type | Lithium-Ion |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Storage Temperature (°C) | 85 |
Maximum Storage Temperature (°F) | 185 |
Minimum Storage Temperature (°C) | -45 |
Minimum Storage Temperature (°F) | -49 |
UPC | 61305651725 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4236 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 2.5418 |