PSL-DCPLX-BL

RJ45 Plug Lock-In Device

The RJ45 plug lock-in device, comes with 10 black devices and 1 black installation/removal tool. It is made of polycarbonate.

Specifications

Color

Black

Includes

Removal Tool

Item Category

Network Security Blockout Device

Mounting Method

Flush Mounted

Part Features

Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498331998

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0093

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1860

Resources

Product Bulletins

Physical Network Security Solutions: IDCB85--WW-ENG

US English

Specification Sheets

RJ45 Lock-in Device

US English

Part Drawings

PSL-DCPLX Part Drawing

US English

Part Drawings

PSL-DCPLX-BL DXF

US English

Specification Sheets

SC Adapter Blockout Devices

US English

Catalog Cut Sheets

Lockout, Tagout Catalog

US English

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Flyers

Blockout and Lock-In Devices: IDFL09

US English

Specification Sheets

RJ45 Blockout Devices: IDSP26

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Part Drawings

PSL-DCPLX-BL DWG

US English

Related Products