GHS print on-demand thermal transfer label, 2 diamond, 4.0" H x 6.0" W (101.6mm x 152.4mm), blank (no legend), super-tack polyester, red/white, 250 labels/roll, 1 roll/package.
Product Type | GHS Training Kit |
Overall Width (In.) | 6 |
Overall Width (mm) | 152.4 |
Overall Height (In.) | 4 |
Overall Height (mm) | 101.6 |
Includes | Thermal transfer label, 2 diamond |
Legend | 2 DIAMONDS |
Legend Color | Red |
Color | Red/White |
Environment | Indoor |
Material | Polyester |
UPC | 07498372004 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5282 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | GHS Print On-Demand Labels - C11080 | English | |
Flyers | GHS Safety Solutions Flyer SFFL01--WW-ENG | English |