Safety Data Sheet (SDS) 1.50" (38.1) binder.
Product Type | Safety Data Sheet Binder |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Includes | Safety Data Sheets |
Legend | SAFETY DATA SHEET |
Legend Color | Red |
Color | Red/Yellow |
UPC | 07498372296 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1319 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 1.5833 |