obsolete

PSL-GHSBINDF3

Safety Data Sheet (SDS) 3.00" (76.2) binder in French.

Specifications

Material

Polyethylene

Color

Red/Yellow

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498377525

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1979

Std. Ctn. Qty.

8

Std. Ctn. Volume (cf)

1.5833

Resources

Flyers

GHS Safety Solutions Flyer SFFL01--WW-ENG

US English

Related Products