Globally Harmonized System (GHS) training aid poster, 18.00" H x 24.00" W (457.2mm H x 609.6mm W).
Product Type | Identification Sign |
Overall Width (In.) | 24 |
Overall Width (mm) | 609.6 |
Overall Height (In.) | 18 |
Overall Height (mm) | 457.2 |
Includes | Globally Harmonized System (GHS) training aid poster |
Legend | GHS Label Elements |
Legend Color | Red/Black on White |
Material | Vinyl |
UPC | 07498374886 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0463 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |