Globally Harmonized System (GHS) training aid wallet card, 3.75" H x 2.13" W (95.3mm H x 54.1mm W).
Product Type | GHS Training Kit |
Overall Width (In.) | 2.13 |
Overall Width (mm) | 54.1 |
Overall Height (In.) | 3.75 |
Overall Height (mm) | 95.2 |
Includes | Globally Harmonized System (GHS) training aid wallet card |
Legend | Safety Data Sheets |
Legend Color | Red, Black |
Color | Red/White |
Material | Vinyl |
UPC | 07498373795 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0127 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.0509 |