PVS006006GAT

Hazard Symbol

GHS pre-printed hazard symbol, 0.625" x 0.625" (15.9mm x 15.9mm), acute toxicity hazard (exclamation mark) symbol, adhesive vinyl, red/black on white, 36 markers/card, 5 cards/package.

Specifications

Product Type

Hazard Symbol

Overall Width (In.)

0.0625

Overall Width (mm)

1.59

Overall Height (In.)

0.1

Overall Height (mm)

1.6

Material

Adhesive Polyester

Color

Red/Black on White

Label Style

Diamond Shaped Label

Legend

Exclamation Mark Symbol

Number of Markers per Card

36

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498372075

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1329

Resources

Flyers

GHS Safety Solutions Flyer SFFL01--WW-ENG

US English

Part Drawings

GHS Pictogram Labels on Cards - C11081

US English

Related Products