GHS pre-printed hazard symbol, 2.0" x 2.0" (50.8mm x 50.8mm), acute toxicity hazard (exclamation mark) symbol, adhesive vinyl, red/black on white, 8 markers/card, 5 cards/package.
Product Type | Hazard Symbol |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Includes | GHS pre-printed hazard symbol |
Legend | Acute toxicity hazard (exclamation mark) symbol |
Legend Color | Black, Red |
Color | Red/Black/White |
Material | Vinyl |
UPC | 07498372152 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1329 |
Part Drawings | GHS Pictogram Labels on Cards - C11081 | English | |
Flyers | GHS Safety Solutions Flyer SFFL01--WW-ENG | English |