PVS0202GC

Hazard Symbol

GHS pre-printed hazard symbol, 2.0" x 2.0" (50.8mm x 50.8mm), corrosion hazard symbol, adhesive vinyl, red/black on white, 8 markers/card, 5 cards/package.

Specifications

Product Type

Hazard Symbol

Overall Width (In.)

2

Overall Width (mm)

50.8

Overall Height (In.)

2

Overall Height (mm)

50.8

Number of Markers per Card

8

Color

Red/Black on White

Label Style

Diamond Shaped Label

Legend

Corrosion Hazard Symbol

Material

Adhesive Polyester

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498372160

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1329

Resources

Flyers

GHS Safety Solutions Flyer SFFL01--WW-ENG

US English

Part Drawings

GHS Pictogram Labels on Cards - C11081

US English

Related Products