PVS0404GEX

Hazard Symbol

GHS pre-printed hazard symbol, 4.0" x 4.0" (101.6mm x 101.6mm), explosive hazard (exploding bomb) symbol, adhesive vinyl, red/black on white, 2 markers/card, 5 cards/package.

Specifications

Material

Adhesive Polyester

Color (Legend/Background)

Red/Black on White

Triangle Width (In.)

4.00

Triangle Width (mm)

101.6

Height (mm)

101.6

Label Style

Triangle Shaped Label

Legend

Exploding Bomb Symbol

Markers Per Card

2

Product Type

Hazard Symbol

Width (mm)

101.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498372165

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

GHS Pictogram Labels on Cards - C11081

US English

Flyers

GHS Safety Solutions Flyer SFFL01--WW-ENG

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products