Color | Red |
Material | Polypropylene |
Overall Width (In.) | 13 |
Overall Width (mm) | 330.2 |
Overall Length (In.) | 3.5 |
Overall Length (mm) | 88.9 |
Overall Height (In.) | 13 |
Overall Height (mm) | 330.2 |
Standards Met | Comply with OSHA 1910.147 |
Product Type | Lock Box |
Compatible Number of Locks | 42 |
Part Features | Aluminum strips contain 16 hooks to hang keys identifiable through the clear front cover |
UPC | 61305610789 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5475 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |