The PSL-GLBN Group Lockbox is designed to help manage multiple employees and energy sources involved in a group lockout procedure. Accommodates up to 13 padlocks (not included). Available in stainless steel construction with industrial powder-coat. 9.1" x 3.6" x 8.1" (231.1 mm x 90.5 mm x 205.7 mm). Color Red. 1 per package.
Note | Powder coated steel |
Color | Red |
Material | Steel |
Overall Width (In.) | 9.1 |
Overall Width (mm) | 231.1 |
Overall Length (In.) | 3.6 |
Overall Length (mm) | 90.5 |
Overall Height (In.) | 8.1 |
Overall Height (mm) | 205.7 |
Standards Met | OSHA Regulations |
Product Type | Lock Box |
Compatible Number of Locks | 13 |
Part Features | High Security |
UPC | 07498311797 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1580 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | Part Drawings - PDF - C10795PSL-GLBN | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |