Note | Stainless Steel |
Material | Steel |
Overall Width (In.) | 9.1 |
Overall Width (mm) | 231.1 |
Overall Length (In.) | 3.6 |
Overall Length (mm) | 90.5 |
Overall Height (In.) | 8.1 |
Overall Height (mm) | 205.7 |
Standards Met | OSHA Regulations |
Product Type | Lock Box |
Compatible Number of Locks | 13 |
UPC | 07498340280 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1580 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |