The PSL-BV1 Ball Valve Lockout is constructed of rugged polypropylene providing strength, durability, and added security. The Ball Valves regulating hydraulic, pneumatic, and chemical energy can be locked out quickly and easily. The valve accommodates valve diameters ranging from 0.25" (6.35 mm) to 1" (25.4 mm) with a maximum handle length of 7.5" (190.5 mm). Polypropylene. 3.1" x 6.25" (78.7 mm x 158.8 mm). Color Red. 1 per package.
Note | Accommodates 0.25" – 1.00" (6.4mm – 25.4mm) valve pipe diameter. Maximum handle length of 7.5" (190.5 mm). |
Product Type | Ball Valve Lockout |
Color | Red |
Material | Polypropylene |
Overall Length (In.) | 6.25 |
Overall Length (mm) | 158.8 |
Overall Width (In.) | 3.1 |
Overall Width (mm) | 78.7 |
Application | Ball valves regulating hydraulic, pneumatic, and chemical energy can be locked out quickly and easily |
Maximum Operating Temperature (°C) | 101 |
Maximum Operating Temperature (°F) | 215 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Part Features | Easy to use |
UPC | 07498334223 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0705 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7051 |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | PSL-BV1 Ball Valve Lockout Part Drawing C10096 | English | |
Installation Documents | Ball Valve Lock-Out | English | |
3D CAD Models | STP Drawing | English |