The PSL-PCBNT PowerLOK No-Tool Circuit Breaker Lockout device provides a versatile, easy to use lockout/tagout device. These devices can be applied to single or multi-pole circuit breakers (such as 120/277V breakers) to prevent the breaker from being turned back on; for the safe performance of maintenance or service in accordance with lockout/tagout procedures. Nylon. 2.24" x 0.74" (57 mm x 18.8 mm). Color Red. 1 per package.

Specifications

Sub Brand PowerLOK™
Product Type Circuit Breaker Lockout
Color Red
Material Nylon
Overall Length (In.) 0.74
Overall Length (mm) 18.8
Overall Width (In.) 2.24
Overall Width (mm) 57
Environment Harsh Environment
Application PowerLOK™ provide a versatile, easy to use lockout/tagout device. These devices can be applied to single or multi-pole circuit breakers (such as 120/277V breakers) to prevent the breaker from being turned back on; for safe performance of maintenance or service in accordance with lockout/tagout procedures.
Maximum Operating Temperature (°C) 121
Maximum Operating Temperature (°F) 250
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Part Features Two-Position Padlock Design/3 X Better Pull-Off Force/Fits Single and Multi-Pole Circuit Breakers

Packaging Detail

UPC 07498347386
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0077
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0771

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language