Pneumatic energy lockout device, 3.50" (88.9mm) diameter x 0.10" (2.5mm) thick.
Note | Compatible with a range of pneumatic fitting sizes. Allows 1 or 2 padlocks. |
Product Type | Pneumatic Energy Lockout |
Color | Red |
Overall Length (In.) | 0.1 |
Overall Length (mm) | 2.5 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.9 |
Environment | Harsh Environment |
For Use With | Pneumatic devices |
Application | Pneumatic energy devices can be locked out quickly and easily without costly tool modifications or inconvenient in-line valves |
Part Features | fits multiple size puneumatic fittings |
UPC | 07498344947 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0092 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | Pneumatic Fitting Lockout Device SFPSL-PEL--ENG | English |