PSL-1002

Switch & Plug Lockouts

Lockout Tagout, Push button Cover ring, Aluminum, 30mm.

Specifications

Color

Silver

Material

Aluminum

Overall Length (In.)

2.5

Overall Length (mm)

63.5

Overall Width (mm)

50.8

Environment

Indoor/shelter use

Application

30mm aluminum ring for use with Push Button Cover (PSL-1004)

Dimensions (In.)

30mm

Legend

BLANK

Maximum Overall Height (mm)

53.97

Overall Height (mm)

53.97

Part Features

Consists of one semi-permanent aluminum ring and a clear polycarbonate top

Size (W X H)

2" W x 2 1/8" H (50.8 mm W x 53.97mm H)

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610779

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0004

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Lockout, Tagout Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products