Lockout Tagout, Large handle lever, Mounting Rail.
Product Type | Switch & Plug Lockout |
Color | Red |
Material | ABS |
Overall Length (In.) | 5 |
Overall Length (mm) | 127 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
For Use With | Large Handle Lever Lockout (PSL-1006) |
Standards Met | Comply with OSHA 1910.147 |
Application | Mounting Rail for use with Large Handle Lever Lockout (PSL-1006) |
Legend | BLANK |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Part Features | Additional Mounting Rails, 5" L |
UPC | 61305605900 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0005 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |