Product Type | Lockout Device |
Color | Red |
Material | Polycarbonate |
Overall Length (In.) | 4.25 |
Overall Length (mm) | 107.9 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.8 |
Environment | Outdoor |
Standards Met | Comply with OSHA 1910.147 |
Application | Universal spooling cable locks out multiple devices at one time |
Maximum Operating Temperature (°C) | 126 |
Maximum Operating Temperature (°F) | 260 |
Minimum Operating Temperature (°C) | -51 |
Minimum Operating Temperature (°F) | -60 |
Part Features | Cinch Lockout with 6-ft. cable |
UPC | 61305605944 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0108 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |