Lockout Tagout, Universal wall switch cover, Red.
Product Type | Switch & Plug Lockout |
Color | Red |
Material | Polypropylene |
Overall Length (In.) | 4.5 |
Overall Length (mm) | 114.3 |
Overall Width (In.) | 1.63 |
Overall Width (mm) | 41.2 |
Standards Met | Comply with OSHA 1910.147 |
Application | Attach wall switch cover and secure with padlock to prevent accidental switch of the circuit |
Legend | BLANK |
Maximum Operating Temperature (°C) | 82 |
Maximum Operating Temperature (°F) | 180 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Part Features | Dual use - works on both rocker/toggle and flat paddle switches |
UPC | 61305610785 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0037 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |