Lockout Tagout, Cinch cable only, 15Ft.
Product Type | Cinch Cable Lockout |
Color | Red |
Material | Steel |
Overall Length (In.) | 180 |
Overall Length (mm) | 4572 |
For Use With | For use with Cinch Cable Lockout (PSL-1008) |
Standards Met | Comply with OSHA 1910.147 |
Application | Universal spooling cable locks out multiple devices at one time |
Legend | BLANK |
Maximum Operating Temperature (°C) | 126 |
Maximum Operating Temperature (°F) | 260 |
Minimum Operating Temperature (°C) | -51 |
Minimum Operating Temperature (°F) | -60 |
Part Features | Universal spooling cable locks out multiple devices at one time |
UPC | 61305605945 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0093 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |