PSL-1017

Cinch Cable Lockouts

Lockout Tagout, Twist & Turn Cinch cable.

Specifications

Color

Red

Material

Polycarbonate

Overall Length (mm)

1828.8

Environment

3 years

Application

Prevent unauthorized access to multiple devices.

Dimensions (In.)

3" x 3" x 1-1/2"

Legend

BLANK

Length (ft.)

6

Part Features

Easy-to-use cable and cinch lockout hasp solution

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605946

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0278

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Lockout, Tagout Catalog

US English

Related Products