obsolete

PSL-1048BLU

Valve Lockout Label

Lockout Tagout, Gate Valve Label, 6.5" -10", Blue.

Specifications

Color

Red/Black/White/Blue Stripe

Material

Adhesive Vinyl

Environment

1 year

Note

Sold in US and Canada only

Application

Gate Valve Label includes DANGER LOCKED OUT legend and space to write in pertinent lockout information.

CE Compliant

No

Diameter (mm)

254

Dimensions (In.)

6-1/2" - 10"

Legend

DANGER LOCKED OUT - THIS DEVICE MAY ONLY BE REMOVED BY:

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Part Features

Gate valve label designed for use with 6-1/2" - 10" Gate Valve Lockout (PSL-1063), Blue diagonal hazard stripes, Space to write in pertinent lockout information

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605916

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0001

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Related Products