obsolete

PSL-1062

Valve Lockout

Lockout Tagout, Gate Valve, 5"- 6.5"

Specifications

Color

Red

Material

ABS Plastic

Environment

1 year

Note

Sold in US and Canada only

Application

Fully enclose gate valve handles and prevent unauthorized access.

CE Compliant

No

Dimensions (In.)

7" x 2"

Legend

BLANK

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Part Features

Fits gate valve handle diameter 5" to 6-1/2", shackle holes for securing with padlocks (sold separately), Includes "DANGER LOCKED OUT" label with red diagonal hazard stripes and space to write in pertinent lockout information, Thin center portion for easy drilling, allowing space for rising stem gate valves, Rigid hinge/pin design stands up to repeated use, opens easily, and closes securely

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605930

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0567

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Related Products