Lockout Tagout, Ball Valve label, 3/8" -1 1/4", Red.
Product Type | Valve Lockout Label |
Color | Red/Black/White/Red Stripe |
Material | Vinyl |
Overall Length (In.) | 0.38 |
Overall Length (mm) | 9.5 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.7 |
Application | Ball Valve Label includes DANGER LOCKED OUT legend and space to write in pertinent lockout information |
Legend | DANGER LOCKED OUT - THIS DEVICE MAY ONLY BE REMOVED BY |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -18.4 |
Part Features | Ball valve label designed for use with 3/8" - 1-1/4" Ball Valve Lockout (PSL-1059), Red diagonal hazard stripes, Space to write in pertinent lockout information |
UPC | 61305605937 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |