PSL-1077

Steering Wheel Cover

Lockout Tagout, Wheel Cover, 'CAUTION THIS VEHICLE IS BEING SERVICED DO NOT ATTEMPT TO MOVE' (legend), 16".

Specifications

Color

Black/Yellow

Material

Reinforced Vinyl

Environment

1 year

Note

Sold in US and Canada only

Application

Warn against driving a vehicle that is disabled or being serviced.

Diameter (mm)

406.4

Dimensions (In.)

16"

Legend

CAUTION THIS VEHICLE IS BEING SERVICED DO NOT ATTEMPT TO DRIVE

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Part Features

Size: 16", Screen-printed ANSI-style CAUTION header and warning message, Flexible, reinforced vinyl cover fits over standard steering wheels, Upper half has a stitched pocket to slip over the steering wheel, Bottom has a 3/8" hole with metal grommet to accommodate a 1-1/2" hasp or padlock (sold separately) to prevent removal

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605949

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Lockout, Tagout Catalog

US English

Related Products