Note | Accommodates most butterfly valve handles |
Product Type | Butterfly Valve Lockout |
Color | Red |
Material | Polypropylene |
Overall Length (In.) | 12 |
Overall Length (mm) | 304.8 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
For Use With | Butterfly valves |
Application | Accommodates most butterfly valve handles. |
Maximum Operating Temperature (°C) | 101.66 |
Maximum Operating Temperature (°F) | 215 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
UPC | 07498309728 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1667 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.6672 |
Part Drawings | Part Drawings - PDF - C10634 | English | |
Installation Documents | Assembly Instructions For Butterfly Valve Lock-Out PSL-BFV | English |