globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The PSL-BV2 Ball Valve Lockout is constructed of rugged polypropylene providing strength, durability, and added security. The Ball Valves regulating hydraulic, pneumatic, and chemical energy can be locked out quickly and easily. The valve accommodates valve diameters ranging from 1.25" (31.8 mm) to 3" (76.20 mm) with a maximum handle length of 7.5" (190.5 mm). Polypropylene. 3.7" x 7.5" (94.6 mm x 190.5 mm). Color Red. 1 per package.

Specifications

Note Accommodates 1.25" – 3.00" (31.8mm – 76.2mm) valve pipe diameter. Maximum handle length of 10.0" (254.0 mm).
Product Type Ball Valve Lockout
Color Red
Material Polypropylene
Overall Length (In.) 7.5
Overall Length (mm) 190.5
Overall Width (In.) 3.7
Overall Width (mm) 94.6
Application Ball valves regulating hydraulic, pneumatic, and chemical energy can be locked out quickly and easily
Maximum Operating Temperature (°C) 101
Maximum Operating Temperature (°F) 215
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Part Features Easy to use

Packaging Detail

UPC 07498334224
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0860
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.8599

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}