Ball valve lockout, accommodates 2.00" – 8.00" (50.8mm – 203.2mm) valve pipe diameter.
Note | Accommodates 2.00" – 8.00" (50.8mm – 203.2mm) valve pipe diameter. |
Product Type | Ball Valve Lockout |
Color | Red |
Material | Polypropylene |
Overall Length (In.) | 12 |
Overall Length (mm) | 304.8 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Application | Ball valves regulating hydraulic, pneumatic, and chemical energy can be locked out quickly and easily |
Maximum Operating Temperature (°C) | 101 |
Maximum Operating Temperature (°F) | 215 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
UPC | 07498320611 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2574 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.5738 |
Part Drawings | Part Drawings - PDF - C10825 | English | |
Installation Documents | Assembly Instructions for Large Ball Valve Lock-Out PSL-BV3 | English |