The PSL-CBILNT No Tool Circuit Breaker Lockout is designed for use with Square D I-LINE^/Federal Pacific (FPE) circuit breakers. The individual circuit breaker can be locked in the off position quickly and easily without any tools. Lockout accommodates breaker handle sizes ranging from 0.30" – 0.60" (7.62 mm – 15.24 mm) tall and 0.16" – 0.35" (4.06 mm x 8.89 mm) thick. Ideal for industrial and harsh applications, corrosion-resistant. Nylon and Stainless Steel. Color Red. 1 per package.
Product Type | Circuit Breaker Lockout |
Color | Red |
Material | Nylon |
Overall Length (In.) | 2.05 |
Overall Length (mm) | 52 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Environment | Harsh Environment |
For Use With | Square D I-LINE™/Federal Pacific (FPE) |
Application | Quickly locks out circuit breakers (such as 120/277V breakers); ideal for industrial and harsh applications |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Part Features | no tool installation |
UPC | 07498342119 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1748 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | PSL-CBILNT Lockout Drawing | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |