Note | Includes (1) PSL-CBNT, (1) PSL-CBILNT, and (1) PSL-CBL |
Product Type | Circuit Breaker Lockout |
Color | Red |
Material | Nylon |
Overall Length (In.) | 2.24 |
Overall Length (mm) | 56.8 |
Overall Width (In.) | 3.75 |
Overall Width (mm) | 95.2 |
Environment | Harsh Environment |
For Use With | Circuit breakers |
Standards Met | Comply with OSHA 1910.147 |
Application | Quickly locks out circuit breakers (such as 120/277V breakers) and large molded-case circuit breakers (such as 480/600V breakers); ideal for industrial and harsh applications |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
UPC | 07498378889 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0284 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2839 |
Part Drawings | Part Drawings - PDF - C10865 | English | |
Installation Documents | PSL-CBKIT Circuit Breaker Lockout Kit Installation Instructions 1003649/AB-REV01A | English |