"No Tool" universal circuit breaker lockout.

Specifications

Product Type Circuit Breaker Lockout
Color Red
Installation Tool Type Hand
Overall Width (In.) 2.05
Overall Width (mm) 52.07
Maximum Overall Height (mm) 25.40
Overall Depth (mm) 19.05
Overall Height (mm) 25.40
Thickness (In.) 0.60
Thickness (mm) 11.0

Packaging Detail

UPC 07498342118
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1748

Resources

Product Bulletins Circuit Breaker Lockout PB - D-IDCB78--SA-ENG English
Catalog Cut Sheets Catalog Cut Sheet - PSL-CBNT Product Page English
Product Bulletins Circuit Breaker Lockout PB - D-IDCB78--SA-NOR Norwegian
Part Drawings No-Tool Circuit Breaker Lockout Device SFPSL-CBNT--ENG English
Catalogs Preferred parts for network infrastructure English
Catalog Cut Sheets Lockout, Tagout Catalog English