The PSL-CBNT-V No Tool Circuit Breaker Lockout quickly locks out circuit breakers (such as 120/277V breakers). The individual circuit breaker can be locked in the off position quickly and easily without any tools. Ideal for industrial and harsh applications, corrosion-resistant. Nylon. 0.75" x 2.05" (19 mm x 52 mm). Color Red. 5 per package.
Product Type | Circuit Breaker Lockout |
Color | Red |
Material | Nylon |
Overall Length (In.) | 2.05 |
Overall Length (mm) | 52 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Environment | Harsh Environment |
Application | Quickly locks out circuit breakers (such as 120/277V breakers); ideal for industrial and harsh applications |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
UPC | 07498362853 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0154 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.0771 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | No-Tool Circuit Breaker Lockout Device Part Drawing C10019 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |