Note | Single, double, and triple handle circuit breakers (poles) need a connecting bar that accepts a single lockout device. |
Product Type | Circuit Breaker Lockout |
Color | Red |
Material | Nylon |
Overall Length (In.) | 2.05 |
Overall Length (mm) | 52.1 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19.1 |
Environment | Harsh Environment |
For Use With | Circuit breakers |
Standards Met | Comply with OSHA 1910.147 |
Application | Quickly locks out circuit breakers (such as 120/277V breakers); ideal for industrial and harsh applications |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
UPC | 07498362855 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0842 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.4209 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Part Drawings | Universal Circuit Breaker Lockout SFPSL-CB--ENG | English |