Product Type | Receptacle Blockout Device |
Color | Red |
Material | Polypropylene |
Overall Length (In.) | 3.42 |
Overall Length (mm) | 86.8 |
Overall Width (In.) | 1.65 |
Overall Width (mm) | 41.9 |
Application | Blockout receptacles to prevent equipment damage from overloading circuits or electrical interference |
UPC | 07498339303 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0070 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Blockout Device PSL-ERB Drawing | English |