The PSL-MCB Universal Miniature Circuit Breaker Lockout quickly locks out miniature circuit breakers commonly used in industrial automation and motor control. Easy installation with a screwdriver. Nylon. 1.75" x 0.40" (44.4 mm x 10.1 mm). Color Red. 1 per package
Product Type | Circuit Breaker Lockout |
Color | Red |
Material | Nylon |
Overall Length (In.) | 0.4 |
Overall Length (mm) | 10.1 |
Overall Width (In.) | 1.75 |
Overall Width (mm) | 44.4 |
Environment | Harsh Environment |
For Use With | Miniature circuit breakers |
Application | Quickly locks out miniature circuit breakers commonly used in industrial automation and motor control |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Part Features | Easy to use |
UPC | 07498339758 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0186 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1860 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Videos | Miniature Circuit Breaker Lockout Video | English | |
Part Drawings | Miniature Circuit Breaker Lockout Part Drawing C10905 | English |