Product Type | Plug Lockout |
Color | Red |
Material | Polycarbonate |
Overall Length (In.) | 1.03 |
Overall Length (mm) | 26 |
Overall Width (In.) | 1.82 |
Overall Width (mm) | 46.2 |
Application | Individual plugs in a wide range of sizes can be locked out to prevent energization |
Maximum Operating Temperature (°C) | 110 |
Maximum Operating Temperature (°F) | 230 |
Minimum Operating Temperature (°C) | -25 |
Minimum Operating Temperature (°F) | -13 |
Part Features | Easy to use |
UPC | 07498345823 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0051 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0509 |
Part Drawings | Plug Lockout SFPSL-P--ENG | English |