PowerLOK, no tool, circuit breaker lockout device, 5 pieces per pack, red.
Sub Brand | PowerLOK™ |
Product Type | Circuit Breaker Lockout |
Color | Red |
Material | Nylon |
Mount Method | No Tool |
Overall Length (In.) | 0.74 |
Overall Length (mm) | 18.8 |
Overall Width (In.) | 2.24 |
Overall Width (mm) | 57 |
Environment | Harsh Environment |
Application | PowerLOK™ provides a versatile, easy to use lockout/tagout device. These devices can be applied to single or multi-pole circuit breakers (such as 120/277V breakers) to prevent the breaker from being turned back on; for safe performance of maintenance or service in accordance with lockout/tagout procedures. |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Part Features | Two-Position Padlock Design/3 X Better Pull-Off Force/Fits Single and Multi-Pole Circuit Breakers |
UPC | 07498347388 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0154 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.0771 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Videos | PowerLOK Circuit Breaker Lockout Devices Demonstration | English | |
Part Drawings | PSL-PCBNT PowerLok Part Drawing C11065 | English |