PSL-PCB-V

Circuit Breaker

PowerLOK circuit breaker lockout device, 5 pieces per pack, red.

Specifications

Product Type

Circuit Breaker

Color

Red

Material

Glass Filled Nylon/Stainless Steel

Overall Width (In.)

0.74

Overall Width (mm)

18.8

Overall Height (In.)

2.24

Overall Height (mm)

56.9

Application

Electrical Safety, Lockout Circuit Breakers

Part Features

Two-Position Padlock Design/3 X Better Pull-Off Force/Fits Single and Multi-Pole Circuit Breakers

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

5

Sub Brand

PowerLOK

Packaging Details

UPC

07498347387

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0842

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.4209

Resources

Part Drawings

PowerLOK Circuit Breaker Lockout (PSL-PCB and PSL-PCBNT)

US English

Product Bulletins

Circuit Breaker Lockout PB - D-IDCB78--SA-ENG

US English

Videos

PowerLOK Circuit Breaker Lockout Devices Demonstration

US English

Catalog Cut Sheets

Lockout, Tagout Catalog

US English

Related Products