PSL-PEL

Lockout Device

Pneumatic energy lockout device, 3.50" (88.9mm) diameter x 0.10" (2.5mm) thick.

Specifications

Product Type

Lockout Device

Overall Width (mm)

88.9

Overall Depth (mm)

2.46

Part Features

fits multiple size puneumatic fittings

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498344947

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0092

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

Pneumatic Fitting Lockout Device SFPSL-PEL--ENG

US English

Catalog Cut Sheets

PSL-BV1 Product Page

US English

Catalog Cut Sheets

Lockout, Tagout Catalog

US English

Related Products