Gate valve lockout, accommodates 1.00" – 2.50" diameter handle, green.
Color | Green |
Material | Polypropylene |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.9 |
Application | Gate valves regulating hydraulic, pneumatic, and chemical energy can be locked out quickly and easily |
UPC | 07498334235 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0166 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1662 |
Part Drawings | Gate Valve Lockouts SFPSL-V2A--ENG | English | |
Installation Documents | Assembly Instructions for Gate Valve Lock-Out | English |