The PSL-V6A Gate Value Lockout Device is constructed of rugged polypropylene providing strength, durability, and added security. The device locks out hydraulic, pneumatic, and chemical energy quickly and easily. Accommodates valve handles ranging from 3" to 6.5" in diameter. 7" x 2" (177.8 mm x 50.8 mm). Color Red. 1 per package.
Note | Gate valve lockout, accommodates 3.00" – 6.50" diameter handles. |
Product Type | Valve Lockout |
Color | Red |
Material | Polypropylene |
Overall Length (In.) | 2 |
Overall Length (mm) | 50.8 |
Overall Width (In.) | 7 |
Overall Width (mm) | 177.8 |
For Use With | Gate Valves |
Application | Gate valves regulating hydraulic, pneumatic, and chemical energy can be locked out quickly and easily |
Part Features | Easy to use |
UPC | 07498344373 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0705 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7051 |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | Gate Valve Lockouts SFPSL-V2A--ENG | English | |
Installation Documents | Assembly Instructions for Gate Valve Lock-Out | English |