The PSL-WS Toggle/Rocker Switch Lockout Device is constructed of rugged polypropylene providing strength, durability, and added security. The device locks out switches that control electrical supply. Easy to install using faceplate screws. The device accommodates standard wall switch faceplates. 0.6" x 0.88" (15.2 mm x 22.3 mm). Color Red. 1 per package.
Product Type | Toggle Switch Lockout |
Color | Red |
Material | Nylon |
Overall Length (In.) | 0.88 |
Overall Length (mm) | 22.3 |
Overall Width (In.) | 0.6 |
Overall Width (mm) | 15.2 |
Environment | Harsh Environment |
Application | Compact secure design fits most toggle switches and some small circuit breakers |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Part Features | Compact secure design fits most toggle switches and some small circuit breakers |
UPC | 07498334378 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0051 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0509 |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | Wall Switch Lockout | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |